DSI-4400-15-30E

BAR HANDLE EXT - DSI-4400-15-30E

Product Description
  • For use with DSI mounting kits (sold separately)
  • Please specify Interior/Exterior type when ordering:
  • Posts for Exterior handles are threaded to accept screws.
  • Posts for Interior handles have set screws for DSI mounting kits.
  • Similar style to KPH series cabinet handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
680
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
315
Height of Item (in)
12.4375
Width of Item (mm)
15
Width of Item (in)
0.625
CC Length (mm)
300
CC Length (in)
11.8125
Bar Diameter (mm)
15 X 15
Back-to-Back Option
Y
Bar Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE EXT - DSI-4400-30-30E

$210.80
BAR HANDLE EXT - DSI-4400-20-30E

$158.10
BAR HANDLE EXT - DSI-3310-15-30E

$79.00
BAR HANDLE EXT - DSI-4400-15-15E

$60.60
BAR HANDLE EXT - DSI-4400-15-20E

$79.00