DSI-3310-30-60E

BAR HANDLE EXT - DSI-3310-30-60E

Product Description
  • For use with DSI mounting kits (sold separately)
  • Please specify Interior/Exterior type when ordering:
  • Posts for Exterior handles are threaded to accept screws.
  • Posts for Interior handles have set screws for DSI mounting kits.
  • Similar style to DIH series cabinet handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
953
Length or Depth of Item when closed (mm)
90
Length or Depth of Item when closed (in)
3.5625
Height of Item (mm)
630
Height of Item (in)
24.8125
Width of Item (mm)
30
Width of Item (in)
1.1875
CC Length (mm)
600
CC Length (in)
23.625
Bar Diameter (mm)
30
Bar Diameter (in)
1.1875
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE EXT - DSI-2000-30-60E

$169.80
BAR HANDLE EXT - DSI-4400-30-60E

$355.60
BAR HANDLE EXT - DSI-3310-30-30E

$138.40
BAR HANDLE EXT - DSI-3310-30-25E

$131.70
BAR HANDLE EXT - DSI-3310-30-35E

$151.50