S-ATJ01DBALANCE ADJUSTABLE SPRING LOADED LID STAY (Back-Mounted)
Description
• Back wall mounted.
• Spring mechanism assists in lifting door and holds in open position (10°~80°).
• The balance adjustment allows for use in wider range of lids.
• Can be installed individually or in pairs.
• Non-Handed: Can be installed on left or right side.
• Does not work with concealed hinges.
• Optional add on damper S-ATD.