Product Description
- Side wall mounted.
- Spring mechanism assists in lifting door and holds in open position (1°~8°).
- The balance adjustment allows for use in wider range of lids.
- Can be installed individually or in pairs.
- Non-Handed: Can be installed on left or right side.
- Does not work with concealed hinges.
- Optional add on damper S-ATD.
Product Specifications
Material
430 Stainless Steel, Poluacetal
Finish
Plain, Black
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
158
Length or Depth of Item when closed (in)
6.25
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
25.5
Width of Item (in)
1.0625
Door Max. Torque (kg-cm)
120
Door Max. Torque (lbs-in)
104
Door Min. Torque (kg-cm)
90
Door Min. Torque (lbs-in)
78
Soft Closing
N
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
80
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files