BACK TO BACK MNTG KIT
DKIT-4/15-1BACK TO BACK MNTG KIT
Description
• Back-to-back handle installation kit for wood/glass/metal doors
ITEM NO. | DKIT-4/15-1 |
Weight | 45 g |
Dimensions | 130 × 10 × 10 mm |
Max. Panel Thickness (Inch) | 4 |
Max. Panel Thickness (mm) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!