ITEM NO. | DKIT-4/30-1 |
Weight | 136 g |
Dimensions | 132 × 18 × 18 mm |
Max. Panel Thickness (Inch) | 1-3/4, 3-1/2, 4 |
Max. Panel Thickness (mm) | 100, 45, 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |