ITEM NO. | DG-BT2/23-SC |
Weight | 111 g |
Dimensions | 23.5 × 23.5 mm |
Back-to-Back Option | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
23.5 mm | 23.5 mm | 111 g |
Components
Component | Material | Finish |
Knob | ||
Washers and Tube | ||
Base Plate |