ITEM NO. | 4866ZN1 |
Weight | 221 g |
Dimensions | 40 × 55 × 55 mm |
Horizontal Load Capacity (kg) | 306 |
Horizontal Load Capacity (lbs) | 673 |
Horizontal Load Capacity (N) | 3000 |
Horizontal Load Max (kg) | 306 |
Horizontal Load Max (lbs) | 673 |
Horizontal Load Max (N) | 3000 |
Vertical Load Capacity (kg) | 51 |
Vertical Load Capacity (lbs) | 112 |
Vertical Load Capacity (N) | 500 |
Vertical Load Max (kg) | 51 |
Vertical Load Max (lbs) | 112 |
Vertical Load Max (N) | 500 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 221 g |
Components
Component | Material | Finish |