4866ZN5

BACK PANEL CLAMP - 4866ZN5

Product Description
  • Front mount type glass clamp
  • For applications where glass panels need to be installed side by side
  • Equipped with adjustment screw to accommodate different glass thickness
  • See page 466 for load capacity
  • Tempered Glass Recommended.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
221
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
55
Width of Item (in)
2.1875
Vertical Load Capacity (kg/4 ea)
51
Vertical Load Capacity (lbs/4 ea)
112
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BACK PANEL CLAMP - 4866ZN1

$63.80
GLASS SHELF SUPPORT - 2881ZN5

$33.50
POINTFIX Ø 30 GLASS STANDOFF **
SPECIAL WRENCH Z057 REQUIRED FOR INSTALLATION - 4872ZN5

$25.50
GLASS SHELF SUPPORT - 2877ZN5

$14.30
GLASS SHELF SUPPORT - 2884ZN5

$33.90