XL-SA01-180/S

ANGLE BRACKET - XL-SA01-180/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
483
Length or Depth of Item when closed (mm)
180
Length or Depth of Item when closed (in)
7.125
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
14
Load Capacity (lbs)
30
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ANGLE BRACKET - XL-SA01-180/M

$115.00
ANGLE BRACKET - XL-SA01-120/S

$83.00
ANGLE BRACKET - XL-SA01-150/S

$107.10
ANGLE BRACKET - XL-SA01-240/S

$166.90
ANGLE BRACKET - XL-SA01-150/M

$106.00