HG-CHJ70WTANGLE-ADJUSTABLE DETENT HINGE (WHITE)

Description

• Holds at 4 angles: -3˚, -90˚, 90˚ and 177˚ (factory setting).
• The holding angle of 90˚ can be switched to 45˚ or 135˚.
• Can be used both vertically and horizontally.
• Ideal for environmental test equipment or laboratory equipment.
• Adjustments of angles must be made when hinge is in opened position.

Specs
ITEM NO.HG-CHJ70WT
Weight 115 g
Dimensions 23.5 × 80 × 70 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
23.5 mm 48 mm 70 mm 115g

Components

Component Material Finish
Fixed Bracket POM White
Movable Bracket POM White
Shaft Stainless Steel
Cover ABS White
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads