AR3-400

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-400

Product Description
  • Full extension
  • Positive stop
  • Non-handed
Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
860
Length or Depth of Item when open (in)
33.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
5.1
Load Capacity (lbs/pr)
11
Slide Length (mm)
400
Slide Length (in)
15.748031496063
Travel Length (mm)
460
Travel Length (in)
18.1102362204724
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-200

$36.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-300

$48.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-100

$24.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-500

$81.30
ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-400

$39.00