AR3-200

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-200

Product Description
  • Full extension
  • Positive stop
  • Non-handed
Product Specifications
Material
Aluminum
Finish
Anodized Sliver
Weight of Item (g)
128
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Length or Depth of Item when open (mm)
423
Length or Depth of Item when open (in)
16.6875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
9.2
Load Capacity (lbs/pr)
20
Slide Length (mm)
200
Slide Length (in)
7.8740157480315
Travel Length (mm)
223
Travel Length (in)
8.77952755905512
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-300

$48.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-100

$24.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-400

$67.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-500

$81.30
ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-400

$39.00