AOT-35-500

ALUMINUM PULL - AOT-35-500

Product Description
  • Back surface-mount
  • Smooth contours
Product Specifications
Material
Aluminum
Finish
Alumite
Weight of Item (g)
358
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
500
Width of Item (in)
19.6875
CC Length (mm)
160
CC Length (in)
6.3125
Handle Depth (mm)
35
Handle Depth (in)
1.375
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM PULL - AOT-35-180

$57.00
ALUMINUM PULL - AOT-35-340

$87.00
SS HANDLE - DSI-4254-500-35

$526.70
BRASS PLATED RECESS PULL - SP-35/PB

$9.40