ITEM NO. | AS-HG-AL-NL3020 |
Weight | 34 g |
Dimensions | 11.5 × 43 × 63 mm |
Holes | 4 |
Knuckles | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 11.5 mm | 63 mm |
Components
Component | Material | Finish |
Body | Aluminum | Matte Silver |
Pin | Stainless Steel (SUS303), Polyacetal (POM) | White |
Cover | Polyacetal (POM) | White |