AS-HG-AL-NR3020

ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NR3020

Product Description
  • Designed for aluminum profiles
  • Plastic bushings provide smooth movement
Product Specifications
Material
Aluminum
Finish
Matte Silver
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
11.5
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
63
Height of Item (in)
2.5
Width of Item (mm)
43
Width of Item (in)
1.75
Load Capacity (kg/pr)
8
Load Capacity (lbs/pr)
17.6
Knuckles
2
Holes
4
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NL3040

$26.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NL3030

$26.00
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NR3040

$26.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NL4040

$27.50
ALUMINUM LIFT-OFF HINGE - AS-HG-AL-NR3030

$26.00