KK-T28SNI

ALUMINUM KNOB - KK-T28SNI

Product Specifications
Material
Aluminum Alloy
Finish
Nickel
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
28
Height of Item (in)
1.125
Width of Item (mm)
28
Width of Item (in)
1.125
Diameter (mm)
28
Diameter (in)
1.125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM HANDLE - KK-M80SNI

$13.59
ALUMINUM HANDLE - KK-M130SNI

$15.75
ALUMINUM HANDLE - KK-M110SNI

$14.63