Product Specifications
Material
Aluminum Alloy
Finish
Satin Gold
Weight of Item (g)
20
Length or Depth of Item when open (mm)
80
Height of Item (mm)
28
Width of Item (mm)
10
CC Length (mm)
70
CC Length (in)
2.75
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 0.7
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files