KK-H80SNI

ALUMINUM HANDLE - KK-H80SNI

Product Specifications
Material
Aluminum Alloy
Finish
Nickel
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
78
Width of Item (in)
3.125
CC Length (mm)
70
CC Length (in)
2.75
Handle Depth (mm)
28
Handle Depth (in)
1.125
Bar Diameter (mm)
12 x 8
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 30 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM HANDLE - KK-M80SNI

$13.59
ALUMINUM HANDLE - KK-H110SNI

$15.50
ALUMINUM HANDLE - KK-H130SNI

$16.50
ALUMINUM HANDLE - KK-M130SNI

$15.75
ALUMINUM HANDLE - KK-M110SNI

$14.63