KK-H80SBRALUMINUM HANDLE

Specs
ITEM NO.KK-H80SBR
Weight 20 g
Dimensions 28 × 78 × 12 mm
Back-to-Back Option

No

Bar Diameter (Inch)

1/2 X 5/16

Bar Diameter (mm)

12 X 8

Bar Shape

Round

CC Length (Inch)

02/03/2004

CC Length (mm)

70

Internal Height (mm)

20

Overall Length (mm) Width (mm) Height (mm) Weight (g)
78 mm 12 mm 28 mm 20 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads