ITEM NO. | 38820-25/BLK |
Weight | 149 g |
Dimensions | 77 × 61 mm |
Load Capacity (kg) | 35 |
Load Capacity (lbs) | 77 |
Max. Shelf Depth (mm) | 211 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
180 mm | 77 mm | 50 mm | 149 g |
Components
Component | Material | Finish |