38845-25/BLKALUMINUM FOLDING BRACKET BLACK

Description

• Automatically locks when flap is in opened position
• Press lever to release the lock
• For panel thickness 15~35 mm (19/32″~1-3/8″)
• Required Quantity:- Width up to 600 mm (23-5/8″)···1 pc, – Width 600~1300 mm (23-5/8″~51-3/16″)···2 pcs

Specs
ITEM NO.38845-25/BLK
Weight 266 g
Dimensions 446 × 77 × 50 mm
Load Capacity (kg)

60

Load Capacity (lbs)

132

Max. Shelf Depth (mm)

452

Overall Length (mm) Width (mm) Height (mm) Weight (g)
430.8 mm 77 mm 50 mm 266 g

Components

Component Material Finish
CAD/BIM Files
Videos
Downloads