Product Description
- Automatically locks when flap is in opened position
- Press lever to release the lock
- For panel thickness 15~35 mm (19/32"~1-3/8")
- Required Quantity:- Width up to 6 mm (23-5/8")···1 pc, - Width 6~13 mm (23-5/8"~51-3/16")···2 pcs
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
187
Length or Depth of Item when closed (mm)
446
Length or Depth of Item when closed (in)
17.5625
Length or Depth of Item when open (mm)
275.9
Length or Depth of Item when open (in)
10.875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
55
Load Capacity (lbs)
121
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
302
Max. Shelf Depth (in)
11.875
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files