Product Description
- Includes 63/64 - 1-37/64” (25 - 4 mm) for non-foldable supporting lip.
- As measured between pivot points.
- Allow 25/64” (1 mm) additional clearance on the bottom.
A High-End Collapsible Shelf Bracket
The 3886-25 folding bracket offers a beautiful look, great durability, and superior performance for the end user. These elegant aluminum collapsible shelf brackets are well-suited for many residential and business applications. You can use these fold-away shelf brackets individually, or in pairs to support longer shelves. The brackets lock into place automatically whenever fully extended. To release the lock and fold down the shelf, simply press the lever on the bracket. This system is easy-to-use, reliable, and safe. [See Product Catalog Info]Collapsible Shelf Bracket Specs (Model 3886-25)
We make our collapsible shelf brackets in several sizes. This model (3886-25) features the following specifications. Load Capacity: 176 lbs (8 kg) Shelf / Panel Thickness: 19/32” - 1-3/8” (15 – 35 mm) Shelf Depth1: 22-19/32” – 23-37/64” (574 – 599 mm) Max. Shelf Width, 1 Bracket: 23-5/8” (6 mm) Max. Shelf Width, 2 Brackets: 51-3/16” (13 mm) Bracket Length When Extended2: 23-1/16” (585.8 mm) Bracket Length When Folded2: 14-33/64” (368.5 mm) Total Vertical Height to Shelf Bottom3: 7-3/32” (18 mm) Finish: Anodized
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
342
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
585.8
Length or Depth of Item when open (in)
23.125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
80
Load Capacity (lbs)
176
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
599
Max. Shelf Depth (in)
23.5625
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files