ITEM NO. | ALH-150SL |
Weight | 180 g |
Dimensions | 28 × 31 × 150 mm |
CC Length (mm) | 100 |
CC Length (Inch) | 3-15/16 |
Handle Depth (mm) | 28 |
Handle Depth (inch) | 1-1/8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
28 mm | 31 mm | 150 mm | 180 g |