ALH-150ST

ALUMINIUM PULL - ALH-150ST

Product Description
  • Stylish in form and function with minimal protrusion.
  • The anti-slip bump along the edges and angled surface help to prevent dust accumulation.
  • Choose from a variety of sizes and modern colors that are ideal for laboratory and control equipment.
Product Specifications
Material
Aluminum Alloy
Finish
Satin, Stainless Steel Anodized
Weight of Item (g)
181
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
31
Width of Item (in)
1.25
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINIUM PULL - ALH-1000ST

$145.00
ALUMINIUM PULL - ALH-150BL

$31.90
ALUMINIUM PULL - ALH-100BL

$25.80
ALUMINIUM PULL - ALH-1000BL

$145.00