ITEM NO. | AGH-F300SL |
Weight | 443 g |
Dimensions | 324 × 90 × 56.3 mm |
Load Capacity (kg) | 51 |
Load Capacity (lbs) | 112 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
324 mm | 90 mm | 56.3 mm | 443 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy |
Matte Silver/Anodised |