ITEM NO. | SYN-H1-L104 |
Weight | 240 g |
Dimensions | 64.5 × 44.5 × 66 mm |
Dampening Direction | Counter Clockwise |
Torque (kgf-cm) | 100 |
Torque (lbs-in) | 86.9 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64.5 mm | 44.5 mm | 66 mm | 240 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | |
Shaft | Steel |