ITEM NO. | NSDX-10RK |
Weight | 181 g |
Dimensions | 22 mm |
Compatible Hinge Types | Piano/Butt/Drop |
Door Max. Torque (kg-cm) | 20/pc, 40/Pair |
Door Max. Torque (lb-in) | 17.4/pc, 34.7/Pair |
Door Min. Torque (kg-cm) | 10/pc, 20/pair |
Door Min. Torque (lb-in) | 17.4/Pair, 8.7/pc |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 181 g |
Components
Component | Material | Finish |