Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
181
Length or Depth of Item when closed (mm)
76.5
Length or Depth of Item when closed (in)
3.0625
Length or Depth of Item when open (mm)
202.3
Length or Depth of Item when open (in)
8
Height of Item (mm)
208
Height of Item (in)
8.25
Width of Item (mm)
22
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
70
Door Max. Torque (lbs-in)
60
Door Min. Torque (kg-cm)
20
Door Min. Torque (lbs-in)
19
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 219 12/27/21
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files