ITEM NO. | ESO-6732/BLK |
Weight | 42 g |
Dimensions | 40 × 67 × 25.5 mm |
Includes Strike Plate | yes |
Pull Out Force (kg) | 8 To 20 |
Pull Out Force (lbs) | 18 To 44 |
Push In Force (kg) | 13 To 26 |
Push In Force (lbs) | 29 To 57 |
Requires Strike Plate | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
67 mm | 32 mm | 42 g |
Components
Component | Material | Finish |