ITEM NO. | CHN-75S |
Weight | 125 g |
Dimensions | 95 × 53 × 35 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
95 mm | 35 mm | 32 mm | 125 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Bead Blashing |
Counterplate | 304 Stainless Steel | Bead Blashing |
Bolt | 304 Stainless Steel | |
Nut | 304 Stainless Steel |