ITEM NO. | CHN-90Y |
Weight | 390 g |
Dimensions | 79 × 45 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 45 mm | 50 mm | 390 g |
Components
Component | Material | Finish |
Body | Steel | Chromate |
Counterplate | Steel | Chromate |
Bolt | 304 Stainless Steel | |
Nut | 304 Stainless Steel |