ITEM NO. | CHN-80Y |
Weight | 225 g |
Dimensions | 64 × 40 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
105 mm | 40 mm | 40 mm | 225 g |
Components
Component | Material | Finish |
Body | Steel | Chromate |
Counterplate | Steel | Chromate |
Bolt | 304 Stainless Steel | |
Nut | 304 Stainless Steel |