Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
3080
Max. Door Width (mm)
750
Max. Door Width (in)
29.5
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files