Please see our ALL NEW HES3D-E160
HES3D-160SL3-WAY ADJUSTABLE CONCEALED DOOR HINGE (SILVER) - UPGRADED TO THE ALL NEW HES3D-E160
Description
• 3-way adjustable
• Hinge leaves seaparate for easy installation and removable
• Cover caps hide all screw heads for clean appearance
•
ITEM NO. | HES3D-160SL |
Weight | 700 g |
Dimensions | 26 × 160 mm |
Knuckles | 3 |
Load Capacity (kg/pair) | 45/2pcs, 60/3pcs |
Load Capacity (lbs/pair) | 99/2pcs, 130/3pcs |
Max. Door Height (inch) | 94-1/2 |
Max. Door Height (mm) | 2400 |
Max. Door Width (inch) | 35-7/16 |
Max. Door Width (mm) | 900 |
Min. Door Thickness (inch) | 01-03-2008 |
Min. Door Thickness (mm) | 35 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
74 mm | 26 mm | 160 mm | 700 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Matte Silver |
Base Frame | Zinc Alloy | Matte Silver |
Arm | Zinc Alloy | Matte Silver |
Pin | 304 Stainless Steel | |
Cover | ABS | Matte Silver |