360HC-0H0-NI

OLYMPIA BODY COVER FOR INSET HINGE - 360HC-0H0-NI

Product Description
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
2.7
Length or Depth of Item when closed (mm)
45.5
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
9.9
Width of Item (in)
0.4375
Clip-on
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

OLYMPIA BODY COVER FOR 9 MM AND 16 MM OVERLAY - 360HC-9H16-NI

$1.40
OLYMPIA BODY COVER FOR 19 MM AND 26 MM OVERLAY - 360HC-19H26-NI

$1.40
OLYMPIA THICK DOOR CONCEALED HINGE (FREE-SWINGING) - H360-26-0T

$5.60
HEAVY DUTY CONCEALED HINGE (INSET) - J95-C24/0T-NI

$27.00
HEAVY DUTY CONCEALED HINGE (INSET) - J95-24/0T-NI

$27.00