CT-12

31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
92
Length or Depth of Item when closed (mm)
71
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
31
Width of Item (mm)
31
Width of Item (in)
1.25
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

DRILL 10MM WITH SHOULDER - CT-01

$138.40
DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
INSTALL TOOL SELF TAPPING MALE CLIPS - CT-10

$92.30
LIFT ASSIST MECHANISM - EZS-ELAN-MM

$220.00
BI-FOLD LIFT ASSIST MECHANISM - HBF-ELAN-MM

$315.00