FT-T-120

316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-120

Product Description
  • Ergonomically designed handle for a comfortable grip
  • Wide grip
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
225
Length or Depth of Item when open (mm)
28.5
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
39.3
Height of Item (in)
1.5625
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
96
CC Length (in)
3.75
Handle Depth (mm)
28.5
Handle Depth (in)
1.125
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4X20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-220

$203.00
316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-170

$131.70
304 STAINLESS STEEL SURFACE MOUNT HANDLE - FT-R-120

$62.50
304 STAINLESS STEEL SURFACE MOUNT HANDLE - FT-R-160

$87.80