FT-R-120

304 STAINLESS STEEL SURFACE MOUNT HANDLE - FT-R-120

Product Description
  • A rounded handle for a comfortable grip
  • Wide grip.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
140
Length or Depth of Item when open (mm)
27
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
120
Width of Item (in)
4.75
CC Length (mm)
106
CC Length (in)
4.1875
Handle Depth (mm)
27
Handle Depth (in)
1.0625
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4x20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 STAINLESS STEEL SURFACE MOUNT HANDLE - FT-R-160

$87.80
316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-120

$76.70
316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-220

$203.00
316 STAINLESS STEEL OFFSET SURFACE MOUNT HANDLE - FT-T-170

$131.70