Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
719
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
394
Height of Item (in)
15.5625
Width of Item (mm)
384
Width of Item (in)
15.125
Soft Closing
N
For Horizontal Installation
Y
Shape
Square Bezel
Self-leveling Lid
N
Synchronized Door
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N