AN-KH008-HL

304 S/S MULTI-PURPOSE GROMMET SQUARE 3-15/64" - AN-KH008-HL

Product Description
  • Corrosion resistant
  • Ideal for small dustbin applications.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
126
Length or Depth of Item when closed (mm)
108
Length or Depth of Item when closed (in)
4.3125
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
108
Width of Item (in)
4.3125
For Horizontal Installation
Y
Shape
Square
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S MULTI-PURPOSE GROMMET SATIN - AN-LH015-HL

$98.70
304 S/S MULTI-PURPOSE GROMMET  3-15/64" DIAMETER (SATIN) - AN-LH005-HL

$24.00
304 S/S MULTI-PURPOSE GROMMET  3-15/64" DIAMETER (SATIN) - AN-DH005-HL

$24.00
304 S/S MULTI-PURPOSE GROMMET STAIN - AN-LH011-HL

$69.70
304 S/S MULTI-PURPOSE  GROMMET SQUARE 5-43/64" - AN-KH015-HL

$99.50