LF-12-128

304 S/S 115º HANDLE - LF-12-128

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
211
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
140
Height of Item (in)
5.5625
Width of Item (mm)
50
Width of Item (in)
2
CC Length (mm)
128
CC Length (in)
5.0625
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S 115º HANDLE - LF-12-96

$38.40
304 S/S 115º HANDLE - LF-12-160

$42.40