LF-12-96

304 S/S 115º HANDLE - LF-12-96

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
182
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Length or Depth of Item when open (mm)
108
Length or Depth of Item when open (in)
4.3125
Width of Item (mm)
50
Width of Item (in)
2
CC Length (mm)
96
CC Length (in)
3.75
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S 115º HANDLE - LF-12-128

$40.40
304 S/S 115º HANDLE - LF-12-160

$42.40
S/S & RUBBER HANDLE - US-70/S

$17.40