LF-12-160

304 S/S 115º HANDLE - LF-12-160

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
236
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
172
Height of Item (in)
6.8125
Width of Item (mm)
50
Width of Item (in)
2
CC Length (mm)
160
CC Length (in)
6.3125
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

304 S/S 115º HANDLE - LF-12-128

$40.40
304 S/S 115º HANDLE - LF-12-96

$38.40
S/S & RUBBER HANDLE - US-160/S

$32.20
S/S & RUBBER HANDLE - US-160/M

$34.00