ITEM NO. | HGS3D-S160SH |
Door Max. Width (mm) | 900 |
Door Max. Width (inch) | 36" |
Door Max. Height (mm) | 2400 |
Door Max. Height (inch) | 96" |
Door Min. Thickness (mm) | 36 |
Door Min. Thickness (Inch) | 1-7/16" |
Load Capacity (Per Pair) (kg) | 80 |
Load Capacity (Per Pair) (lbs) | 176 |
Load Capacity (kg/3 hinges) | 100 |
Load Capacity (lbs/3 hinges) | 220 |
Opening Angle | 180º |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 75.3 mm | 160 mm | 1010 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Base Frame | 304 Stainless Steel | Plain |
Arm | 304 Stainless Steel | Plain |
Rotating Shaft | 304 Stainless Steel | Plain |
Cover | 304 Stainless Steel | Satin |