ITEM NO. | HES3D-E160DN |
Weight | 760 g |
Dimensions | 53.5 × 30 × 160 mm |
Knuckles | 3 |
Load Capacity (kg/pair) | 45/2pcs, 60/3pcs |
Load Capacity (lbs/pair) | 99/2pcs, 130/3pcs |
Max. Door Height (inch) | 94-1/2 |
Max. Door Height (mm) | 2400 |
Max. Door Width (inch) | 35-7/16 |
Max. Door Width (mm) | 900 |
Min. Door Thickness (inch) | 01/03/2008 |
Min. Door Thickness (mm) | 35 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75.2 mm | 25 mm | 160 mm | 760 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Dull Nickel |
Base Frame | Zinc Alloy | Dull Nickel |
Arm | Aluminum | Dull Nickel |
Pin | 304 Stainless Steel | |
Cover | ABS | Dull Nickel |