3-WAY ADJUSTABLE CONCEALED DOOR HINGE
HES3D-E190BB-UL3-WAY ADJUSTABLE CONCEALED DOOR HINGE (BRIGHT BRASS)
Description
• 3-WAY adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
• Easy installation with LIFT-OFF FEATURE: can be split into two parts (one for the frame and one for the flap), can temporarily be hung and hold position without being affixed with screws.
• Successfully passed 300,000 open/close private cycle tests.
• UL Rated, up to 3 Hours
• Supplied with steel flat head screw.
• Covers hide all screw heads for clean appearance.
• Door weight : Max. 100 kg (220 lbs)/2 pcs, 125 kg (275 lbs)/3 pcs.
• Door Thickness : Min. 38 mm (1-1/2″).
• Max. Door Size : H 2400 mm (94-1/2″) x W 914 mm (36″).
• Bracket for sheet metal doors and frames available (sold separately).
• Metal cover plates available for Polished Nickel (PN) finish HES3D-E190PN-CM (sold seprately).
ITEM NO. | HES3D-E190BB-UL |
Weight | 1050 g |
Dimensions | 59.5 × 34 × 190 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
83.7 mm | 28 mm | 190 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Bright Brass |
Base Frame | Zinc Alloy | Bright Brass |
Arm | Aluminum Alloy | Bright Brass |
Pin | 304 Stainless Steel | |
Cover | ABS | Bright Brass |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!