Product Description
- 3-way adjustable
- Hinge leaves seaparate for easy installation and removable
- Cover caps hide all screw heads for clean appearance •
Product Specifications
Material
Zinc Alloy (ZDC)
Finish
Black
Weight of Item (g)
760
Length or Depth of Item when closed (mm)
53.5
Length or Depth of Item when closed (in)
2.125
Height of Item (mm)
160
Height of Item (in)
6.3125
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
55
Load Capacity (lbs/pr)
121
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x25 Flat Head
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files