Product Description
- 3-way adjustable
- Hinge leaves seaparate for easy installation and removable
- Cover caps hide all screw heads for clean appearance •
Product Specifications
Material
Zinc Alloy
Finish
Dull Nickel
Weight of Item (g)
380
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Thickness (mm)
29
Min. Door Thickness (in)
1.125
Knuckles
3
Holes
4
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 20
Fasteners Type
Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files